Simplifies your work: The bit box can be used as long handle and T-handle
Increases your efficiency: 16 bits and bit holder are stored in a space-saving box.
Housing: Especially rugged plastic box with 1/4" insertion.
Bit holder: Universal holder, magnetic.
Bits: High industrial quality with coloured ring: Wiha Professional.
Extra: Bit holder can be placed in the box for fastening.
Housing: Bit holder can be placed in the housing; this gives two fastening tool types: screwdriver and T-handle tool with lever arm.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
35565
ESD article | No | VDE article | No | Blister pack | No |
---|---|---|---|---|---|
With battery | No |
This page is Bit Set CroCo, Mixed 1/4", 17 Pieces in Box, part number 35565.
You can find the detail information about specifications and dimensions on part number 35565.