Bit Set Collector Standard 25mm, Assorted 62 Pieces, 1/4" C6.3 in Box

Bit Set Collector Standard 25mm, Assorted 62 Pieces, 1/4" C6.3 in Box

Housing: Robust box made of high-tensile plastic.

Application: Can be used immediately for both machine and hand operation with handle and bit holder.

Bit holder: CentroFix Force quick release holder, magnetic.

Bits: 25 mm Standard bits.

Housing: The box opens automatically at the press of a button.

Handle: Wiha SoftFinish® multi-component handle, magnetic, with 1/4" bit mount.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 4.5 mm (01623)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 5.5 mm (01624)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 6.5 mm (01626)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 8.0 mm (01627)
  • 7x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 13x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 3x Bit Standard 25 mm Phillips 1/4" C6,3 PH3 (01659)
  • 7x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 13x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 3x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 3.0 mm (01705)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 4.0 mm (01706)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 5.0 mm (01707)
  • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 6.0 mm (01708)
  • 1x Bit holder CentroFix Force mechanically lockable 1/4", magnetic in box 60 mm (39133)
  • 1x Collector Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07943

Part Number
07943
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.01 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set Collector Standard 25mm, Assorted 62 Pieces, 1/4" C6.3 in Box, part number 07943.
You can find the detail information about specifications and dimensions on part number 07943.

Tech Support