Bit Set Professional 50mm, Phillips, 2 Pieces, 1/4" E6.3 in Box

Bit Set Professional 50mm, Phillips, 2 Pieces, 1/4" E6.3 in Box

Click on this image to zoom in.

Click on this image to zoom in.

Drive: DIN 3126, ISO 1173, style E 6.3.

Application: For all types of screw applications in trade and industry.

Extra: Overlength bits available in lengths of 50, 70, 90, 110, 127 and 150 mm.

Extra: Easily identifiable content with large symbols.

Standards: DIN ISO 8764-1

Packaging: Plastic box, reusable and dust repellent.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style E6,3

Content:

  • 2x Bit Professional 50 mm Phillips 1/4" E6,3 PH2 (33704)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36193

Part Number
36193
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.59 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set Professional 50mm, Phillips, 2 Pieces, 1/4" E6.3 in Box, part number 36193.
You can find the detail information about specifications and dimensions on part number 36193.

Tech Support