Manufacturer part number: 35403
Brand: WIHA
Price: 7.40 €
Delivery time: 7 Days
TORX® 1: T25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
35403
Overall Length(mm) | 45 | Round blade diameter(mm) | 6 | Screw size | M5 |
---|---|---|---|---|---|
ESD article | No | VDE article | No | Blister pack | No |
Thread length(mm) | 8 | With battery | No |
This page is Bit with Thread, TORX® M5, part number 35403.
You can find the detail information about specifications and dimensions on part number 35403.
Part Number |
---|
35400 |
35401 |
35402 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | TORX® 1 |
---|---|---|---|---|---|---|
7.40 € | 10 | 7 Days | T10 | |||
7.40 € | 10 | 7 Days | T15 | |||
7.40 € | 10 | 7 Days | T20 |