Micro-bit 28mm, Pentalobe 4mm (40640)

Micro-bit 28mm, Pentalobe 4mm 40640

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 40640

Brand: WIHA

Price: 3.45

Delivery time: 7 Days


Technical Data:

Pentalobe: PL1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40640

Part Number
40640
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pentalobe

3.45 €

10 7 Days PL1

Loading...

  1. 1

Basic information

Overall Length(mm) 28 ESD article No VDE article No
Blister pack No With battery No

This page is Micro-bit 28mm, Pentalobe 4mm, part number 40640.
You can find the detail information about specifications and dimensions on part number 40640.

Variation of this product

Part Number
40641
40642
40643
40644
40645
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pentalobe

3.45 €

10 7 Days PL2

3.45 €

10 7 Days PL3

3.45 €

10 7 Days PL4

3.45 €

10 7 Days PL5

3.45 €

10 7 Days PL6

Tech Support