Bit Set XLSelector Standard 25mm, Assorted 32 Pieces, 1/4" C6.3

Bit Set XLSelector Standard 25mm, Assorted 32 Pieces, 1/4" C6.3

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Increases your efficiency: All standard 25 mm bits organised in a compact, space-saving design.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Housing: Contains 15 bits, bitholder and bit rachet.

Application: Universal assortment for all types of fastening in trade and industry.

Application: More applications with practical bit ratchet.

Bit holder: 1/4" universal holder, magnetic.

Bits: 25 mm Z and ZOT bits.

Extra: 1/4" universal holder can be used as an extension.

Housing: Box made of high quality plastic.

Geometry: Patented torsion zone to prevent premature breaking of the bit when under stress.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 4.5 mm (01623)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 5.5 mm (01624)
  • 1x Bit Standard 25 mm Slotted 1/4" C6,3 6.5 mm (01626)
  • 2x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 4x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH3 (01659)
  • 2x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 5x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
  • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 3x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)
  • 1x Bit holder magnetic 58 mm 1/4" (01895)
  • 1x XLSelector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29417

Part Number
29417
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.15 €

5 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set XLSelector Standard 25mm, Assorted 32 Pieces, 1/4" C6.3, part number 29417.
You can find the detail information about specifications and dimensions on part number 29417.

Tech Support