Bit Standard 25mm, Internal Square, 1/4" C6.3 (06634)

Bit Standard 25mm, Internal Square, 1/4" C6.3 06634

Product Details:

Manufacturer part number: 06634

Brand: WIHA

Price: 2.00

Delivery time: 7 Days


Technical Data:

Square 1 (Robertson): #1

Square 2 (Inch): 2,3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06634

Part Number
06634
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square 1 (Robertson) Square 2 (Inch)

2.00 €

5 7 Days #12,3

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Standard 25mm, Internal Square, 1/4" C6.3, part number 06634.
You can find the detail information about specifications and dimensions on part number 06634.

Variation of this product

Part Number
06635
06636
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Square 1 (Robertson) Square 2 (Inch)

2.00 €

5 3 Days #22,8

2.00 €

5 7 Days #33,3

Tech Support