Bit Standard 25mm, Hexagon, 1/4" C6.3 (01706)

Bit Standard 25mm, Hexagon, 1/4" C6.3 01706

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 01706

Brand: WIHA

Price: 2.04

Delivery time: 7 Days


Technical Data:

Internal hexagon: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01706

Part Number
01706
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)

2.04 €

10 7 Days 4

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Standard 25mm, Hexagon, 1/4" C6.3, part number 01706.
You can find the detail information about specifications and dimensions on part number 01706.

Variation of this product

Part Number
01703
01704
01705
01707
01708
01709
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal hexagon
(mm)

2.04 €

10 7 Days 2

2.04 €

10 7 Days 2.5

2.04 €

10 7 Days 3

2.04 €

10 7 Days 5

2.04 €

10 7 Days 6

2.52 €

10 7 Days 8

Tech Support