Bit Standard 25mm, Phillips, Form C8 (5/16")

Bit Standard 25mm, Phillips, Form C8 (5/16")

Drive: DIN 3126, ISO 1173, style C 8.

Material: High grade chrome-vanadium steel, through hardened.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01750
01751
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Phillips 1

2.71 €

1 7 Days PH2

2.71 €

1 7 Days PH3

Loading...

  1. 1

Basic information

Overall Length(mm) 32 ESD article No VDE article No
Blister pack No With battery No

Tech Support