Bit Standard, Hexagonal Ball End, 1/4" C6.3 (01737)

Bit Standard, Hexagonal Ball End, 1/4" C6.3 01737

Click on this image to zoom in.

Click on this image to zoom in.

  • Bit Standard, Hexagonal Ball End, 1/4" C6.3 01737
  • Bit Standard, Hexagonal Ball End, 1/4" C6.3 01737

Product Details:

Manufacturer part number: 01737

Brand: WIHA

Price: 4.08

Delivery time: 7 Days


Technical Data:

Internal hexagon: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01737

Part Number
01737
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)

4.08 €

10 7 Days 3

Loading...

  1. 1

Basic information

Overall Length(mm) 38 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Standard, Hexagonal Ball End, 1/4" C6.3, part number 01737.
You can find the detail information about specifications and dimensions on part number 01737.

Variation of this product

Part Number
01736
01738
01739
01740
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal hexagon
(mm)

4.08 €

10 7 Days 2.5

4.08 €

10 7 Days 4

4.08 €

10 7 Days 5

4.08 €

10 7 Days 6

Tech Support