Countersink Bit Set, 1/4", 6 Pieces in Box

Countersink Bit Set, 1/4", 6 Pieces in Box

Extra: In plastic box.

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Countersink bit 1/4" M3 x 35 mm (27892)
  • 1x Countersink bit 1/4" M4 x 35 mm (27893)
  • 1x Countersink bit 1/4" M5 x 35 mm (27894)
  • 1x Countersink bit 1/4" M6 x 35 mm (27895)
  • 1x Countersink bit 1/4" M8 x 35 mm (27896)
  • 1x Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28027

Part Number
28027
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.88 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
With battery No

This page is Countersink Bit Set, 1/4", 6 Pieces in Box, part number 28027.
You can find the detail information about specifications and dimensions on part number 28027.

Tech Support