Micro-bit 28mm, Slotted C4 4mm (40601)

Micro-bit 28mm, Slotted C4 4mm 40601

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 40601

Brand: WIHA

Price: 1.72

Delivery time: 7 Days


Technical Data:

Cutting strength 1: 0.25 mm

Slotted 1: 1.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40601

Part Number
40601
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)

1.72 €

10 7 Days 0.251.2

Loading...

  1. 1

Basic information

Overall Length(mm) 28 ESD article No VDE article No
Blister pack No With battery No

This page is Micro-bit 28mm, Slotted C4 4mm, part number 40601.
You can find the detail information about specifications and dimensions on part number 40601.

Variation of this product

Part Number
40600
40602
40603
40604
40605
40606
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)

1.72 €

10 7 Days 0.20.8

1.72 €

10 7 Days 0.251.5

1.72 €

10 7 Days 0.31.8

1.72 €

10 7 Days 0.42

1.72 €

10 7 Days 0.42.5

1.72 €

10 7 Days 0.53

Tech Support