Power slimBit Electric Bit Set, Slotted, Hexagon, 7 Pieces in slimBit Box

Power slimBit Electric Bit Set, Slotted, Hexagon, 7 Pieces in slimBit Box

Click on this image to zoom in.

Click on this image to zoom in.

Increases your safety: Wiha Power slimBits ensure good, protected access to deep-set screws.

Makes handling easier: Compact slimBit box with easy access and an optimal view of profiles.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: Suitable for controlled fastening for live parts up to 1,000 V AC, especially for portable use.

If too much force is transferred during fastening, the material may be damaged. The yellow Power slimBits were designed specifically for use with the new speedE® II e-screwdriver. Thanks to the differentiation between red and yellow slimBits, it can be seen at first glance which force level the speedE® II should be operated at to prevent material damage. The blade diameter is often too large in conventional electrician's screwdrivers to reach low-lying screws. However, removing insulation is not permitted and also compromises the user's safety. Protective insulation has been integrated into the blade with the Wiha slimTECHNOLOGY specially developed for electric applications, thus ensuring blades which are up to 33% slimmer. This means low-lying screw and spring elements can also be easily reached with the Power slimBits. The insulated Power slimBits undergo individual piece testing as per the international IEC 60900 standard, thus providing users with a tool to work safely on live parts up to 1,000 V AC. In addition, the Power slimBits are stored in a smart bit box that provides an optimal overview of the screw profiles.The Power slimBits are compatible with all handles in the ElectricVario Family.

The 6 mm slimBits can only be used in Wiha e-screwdrivers, slimVario® or TorqueVario®-S electric tools.

Tested according to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44107

Part Number
44107
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.44 €

11 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes Blister pack Yes
With battery No

This page is Power slimBit Electric Bit Set, Slotted, Hexagon, 7 Pieces in slimBit Box, part number 44107.
You can find the detail information about specifications and dimensions on part number 44107.

Tech Support