slimBit Electric Bit, Phillips (43116)

slimBit Electric Bit, Phillips 43116

Click on this image to zoom in.

Click on this image to zoom in.

  • slimBit Electric Bit, Phillips 43116
  • slimBit Electric Bit, Phillips 43116
  • slimBit Electric Bit, Phillips 43116
  • slimBit Electric Bit, Phillips 43116

Product Details:

Manufacturer part number: 43116

Brand: WIHA

Price: 6.40

Delivery time: 5 Days


Technical Data:

Phillips 1: PH0

Torque value max: 0.9 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43116

Part Number
43116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Phillips 1 Torque value max
(Nm)

6.40 €

1 5 Days PH00.9

Loading...

  1. 1

Basic information

Overall Length(mm) 75 ESD article No VDE article Yes
Blister pack No With battery No

This page is slimBit Electric Bit, Phillips, part number 43116.
You can find the detail information about specifications and dimensions on part number 43116.

Variation of this product

Part Number
34583
34584
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Phillips 1 Torque value max
(Nm)

6.73 €

1 5 Days PH13.8

6.73 €

1 5 Days PH25.5

Tech Support