slimBit Electric Bit, Pozidriv (34585)

slimBit Electric Bit, Pozidriv 34585

Click on this image to zoom in.

Click on this image to zoom in.

  • slimBit Electric Bit, Pozidriv 34585
  • slimBit Electric Bit, Pozidriv 34585

Product Details:

Manufacturer part number: 34585

Brand: WIHA

Price: 6.56

Delivery time: 3 Days


Technical Data:

Pozidriv 1: PZ1

Torque value max: 3.8 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34585

Part Number
34585
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pozidriv 1 Torque value max
(Nm)

6.56 €

5 3 Days PZ13.8

Loading...

  1. 1

Basic information

Overall Length(mm) 75 ESD article No VDE article Yes
Blister pack No With battery No

This page is slimBit Electric Bit, Pozidriv, part number 34585.
You can find the detail information about specifications and dimensions on part number 34585.

Variation of this product

Part Number
34586
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pozidriv 1 Torque value max
(Nm)

6.56 €

5 3 Days PZ25.5

Tech Support