slimBit Electric Bit, Slotted (34580)

slimBit Electric Bit, Slotted 34580

Click on this image to zoom in.

Click on this image to zoom in.

  • slimBit Electric Bit, Slotted 34580
  • slimBit Electric Bit, Slotted 34580
  • slimBit Electric Bit, Slotted 34580
  • slimBit Electric Bit, Slotted 34580
  • slimBit Electric Bit, Slotted 34580
  • slimBit Electric Bit, Slotted 34580
  • slimBit Electric Bit, Slotted 34580
  • slimBit Electric Bit, Slotted 34580
  • slimBit Electric Bit, Slotted 34580

Product Details:

Manufacturer part number: 34580

Brand: WIHA

Price: 6.56

Delivery time: 3 Days


Technical Data:

Cutting strength 1: 0.8 mm

Slotted 1: 4 mm

Torque value max: 2.5 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34580

Part Number
34580
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)
Torque value max
(Nm)

6.56 €

5 3 Days 0.842.5

Loading...

  1. 1

Basic information

Overall Length(mm) 75 ESD article No VDE article Yes
Blister pack No With battery No

This page is slimBit Electric Bit, Slotted, part number 34580.
You can find the detail information about specifications and dimensions on part number 34580.

Variation of this product

Part Number
34578
34579
34581
34582
41159
43114
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)
Torque value max
(Nm)

6.56 €

5 3 Days 0.42.50.4

6.56 €

5 3 Days 0.530.6

6.56 €

5 3 Days 15.53.8

6.56 €

5 3 Days 1.26.55.5

6.56 €

5 5 Days 0.63.51.4

6.56 €

5 5 Days 0.41.50.15

Tech Support