Socket-Wrench Insert 55mm, Hexagon Head 1/4" E6.3 (04512)

Socket-Wrench Insert 55mm, Hexagon Head 1/4" E6.3 04512

Product Details:

Manufacturer part number: 04512

Brand: WIHA

Price: 5.12

Delivery time: 7 Days


Technical Data:

Hexagon head: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04512

Part Number
04512
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon head
(mm)

5.12 €

5 7 Days 6

Loading...

  1. 1

Basic information

Overall Length(mm) 55 ESD article No VDE article No
Blister pack No With battery No

This page is Socket-Wrench Insert 55mm, Hexagon Head 1/4" E6.3, part number 04512.
You can find the detail information about specifications and dimensions on part number 04512.

Variation of this product

Part Number
04508
04509
04510
04511
04513
04514
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hexagon head
(mm)

6.72 €

5 7 Days 13

5.40 €

5 7 Days 10

5.12 €

5 7 Days 8

5.12 €

5 7 Days 7

5.12 €

5 7 Days 5.5

5.12 €

5 7 Days 5

Tech Support