Increases your efficiency: Two pliers in one - 200 % power at the touch of a button, available at any time.
Protects your health: Requires less force and reduces pressure on the wrists.
Application: For cutting various materials from soft to extremely hard, such as cables, nails, screws, bolts, wire cable, spring wire, chains, etc.
Head shape: Semi-circular.
Material: Hard as steel - Drop forged of high-quality C70 steel.
Based on DIN ISO 5749.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
38060
Cutting force | 21 | Diameter max | 3 | ESD article | No |
---|---|---|---|---|---|
Hard wire | 3.5 | Hardened spring steel | 3 | Overall length(Inch) | 8" |
Overall length(mm) | 200 | VDE article | No | with battery | No |
This page is BiCut® Classic High-Performance Diagonal Cutters with DynamicJoint®, Switchable, part number 38060.
You can find the detail information about specifications and dimensions on part number 38060.
Part Number |
---|
38981 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blister pack |
---|---|---|---|---|---|---|
32.24 € | 1 | 5 Days | Yes |