Plastic Diagonal Cutters, Classic, with Opening Spring without Bevelled Edge

Plastic Diagonal Cutters, Classic, with Opening Spring without Bevelled Edge

Meets your requirements: For the smooth and flush cutting of plastics.

Protects your health: Reduced risk of injury thanks to smooth burr-free finished results, for example with cable ties.

Application: ideal for smooth cutting of plastic parts or soft materials.

DIN ISO 5743.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
37402
37403
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting force Overall length
(Inch)
Overall length
(mm)

19.20 €

1 5 Days 25"125

19.91 €

1 5 Days 36 1/2"160

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support