SoftFinish® Universal Scraper

SoftFinish® Universal Scraper

Application: Removes sealing materials, glue residue, tape, labels.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23159

Part Number
23159
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.38 €

5 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 166.5 Handle diameter(mm) 36 Blister pack No
VDE article No ESD article No Scraper width(mm) 13
with battery No Visible blade length(mm) 27.5

This page is SoftFinish® Universal Scraper, part number 23159.
You can find the detail information about specifications and dimensions on part number 23159.

Tech Support