Precision Tweezers, Professional ESD, Type 7a

Precision Tweezers, Professional ESD, Type 7a

Application: Precision tweezers for gripping and holding electronic components.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32335

Part Number
32335
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.96 €

1 5 Days

Loading...

  1. 1

Basic information

Tip material Stainless Steel Overall length(mm) 120 Model 7a
ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Precision Tweezers, Professional ESD, Type 7a, part number 32335.
You can find the detail information about specifications and dimensions on part number 32335.

Tech Support