Precision Tweezers, Professional ESD, Type SS

Precision Tweezers, Professional ESD, Type SS

Application: Precision tweezers for gripping and holding electronic components.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32326

Part Number
32326
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.87 €

1 5 Days

Loading...

  1. 1

Basic information

Tip material Stainless Steel Overall length(mm) 135 Model SS
ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Precision Tweezers, Professional ESD, Type SS, part number 32326.
You can find the detail information about specifications and dimensions on part number 32326.

Tech Support