Electronic Diagonal Cutters, Wide, Pointed Head and Wire Trapping Spring without Bevelled Edge

Electronic Diagonal Cutters, Wide, Pointed Head and Wire Trapping Spring without Bevelled Edge

Application: For an absolutely flush cut of soft wires in the electronics industry.

Design: Cutting edge with full flush cutter function.

Design: With opening spring and fixture for collecting ends of wires that have been cut off.

Head shape: Wide, pointed head.

Material: C 70 special tool steel.

Material: Cutting edges approx. 56 HRC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26825
27395
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

19.60 €

5 3 Days No

20.97 €

5 7 Days Yes

Loading...

  1. 1

Basic information

Overall Length(mm) 130 Overall Length(Inch) 5 1/8" Tool for electrics No
ESD article No with battery No Diameter max(mm) 1.3
Cutting force 3 Soft wire(mm) 1.3

Tech Support