Industrial Electric Cable Cutter with Switchable Opening Spring (43661)

Industrial Electric Cable Cutter with Switchable Opening Spring 43661

Product Details:

Manufacturer part number: 43661

Brand: WIHA

Price: 28.75

Delivery time: 5 Days


Technical Data:

Overall Length: 180 mm

Overall Length: 7" Inch

Self service - packing: No

Cross-sectional area, max. (mm²): 50 mm²

Cross-sectional area, min. – max. (mm²): - 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43661

Part Number
43661
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Overall Length
(Inch)
Self service - packing Cross-sectional area, max. (mm²)
(mm²)
Cross-sectional area, min. – max. (mm²)

28.75 €

5 5 Days 1807"No50- 50

Loading...

  1. 1

Basic information

VDE article Yes Tool for electrics Yes ESD article No
with battery No

This page is Industrial Electric Cable Cutter with Switchable Opening Spring, part number 43661.
You can find the detail information about specifications and dimensions on part number 43661.

Variation of this product

Part Number
43663
43665
43667
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Overall Length
(Inch)
Self service - packing Cross-sectional area, max. (mm²)
(mm²)
Cross-sectional area, min. – max. (mm²)

33.36 €

5 5 Days 2108 1/4"No60- 60

30.12 €

5 5 Days 1807"Yes50- 50

34.75 €

5 5 Days 2108 1/4"Yes60- 60

Tech Support