Insulated Nut Driver Insert, 3/8" Internal Hexagon

Insulated Nut Driver Insert, 3/8" Internal Hexagon

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43105
43106
43107
43108
43110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Internal hexagon
(mm)

25.23 €

1 7 Days 754

25.23 €

1 7 Days 755

25.23 €

1 7 Days 756

25.23 €

1 7 Days 758

23.65 €

1 7 Days 654

Loading...

  1. 1

Basic information

VDE article Yes ESD article No with battery No

Tech Support