Pliers Set Classic, High-Leverage Combination Pliers, Water Pump Pliers, Heavy-Duty Diagonal Cutters (3 Pieces)

Pliers Set Classic, High-Leverage Combination Pliers, Water Pump Pliers, Heavy-Duty Diagonal Cutters (3 Pieces)

Protects your health: Special DynamicJoint® design reduces effort required for cutting.

Makes handling easier: Wiha QuickFix automatic water pump pliers with easy and rapid width setting , especially during constantly changing applications.

Increases your safety: Wiha combination pliers enable safe, non-slip gripping in all work situations.

Application: For attaching and removing circlips in holes as well as on shafts and axles.

The 3-pc. plier set contains three professional Wiha pliers which pack a punch: Wiha heavy-duty diagonal cutters with a Classic handle and opening spring feature effortless cutting for tough usage. The plier joint with DynamicJoint® ensures hand force is optimally applied when cutting, providing up to 40% greater cutting force. With their semi-circular head, these powerful pliers also guarantee a clean cut edge. Besides their DynamicJoint® technology, the high-leverage combination pliers also impress thanks to an OptiGrip gripping surface with triple-point support, which guarantees an optimum hold on the work piece while working.Also contained in the set, the automatic water pump pliers QuickFix with a Classic handle provide optimum grip and hold, and fast setting directly on the work piece for installation work.

Content:

  • 1x Combination pliers Classic with DynamicJoint® and OptiGrip with extra long cutting edge 200 mm, 8" (26712)
  • 1x Heavy-duty diagonal cutters Classic with DynamicJoint® 180 mm, 7" (41261)
  • 1x Water pump pliers QuickFix Classic automatic 250 mm, 10" (39091)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26853

Part Number
26853
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.60 €

7 3 Days

Loading...

  1. 1

Basic information

Blister pack No ESD article No VDE article No
with battery No

This page is Pliers Set Classic, High-Leverage Combination Pliers, Water Pump Pliers, Heavy-Duty Diagonal Cutters (3 Pieces), part number 26853.
You can find the detail information about specifications and dimensions on part number 26853.

Tech Support