Water Pump Pliers, Industrial, Box Type (32342)

Water Pump Pliers, Industrial, Box Type 32342

Product Details:

Manufacturer part number: 32342

Brand: WIHA

Price: 22.79

Delivery time: 5 Days


Technical Data:

Overall length (mm): 250 mm

Pipe diameter (inches): 2"

Overall length: 10" Inch

Spanner size: 50

Self service - packing: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32342

Part Number
32342
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm)
(mm)
Pipe diameter (inches) Overall length
(Inch)
Spanner size Self service - packing
-

22.79 €

1 5 Days 2502"10"50No

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

This page is Water Pump Pliers, Industrial, Box Type, part number 32342.
You can find the detail information about specifications and dimensions on part number 32342.

Variation of this product

Part Number
34312
36039
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length (mm)
(mm)
Pipe diameter (inches) Overall length
(Inch)
Spanner size Self service - packing

24.21 €

1 5 Days 2502"10"50Yes

30.75 €

1 5 Days 3002 1/2"12"63No

Tech Support