Meets your requirements: Permanently stable through box joint with double guidance.
Increases your efficiency: Fast and simple adjustment of pliers with push button.
Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Application: For gripping and holding pipes and angular profiles as well as hexagon nuts in installations.
For working on live parts up to 1,000 V AC.
Standards: Manufactured acc. to IEC 60900.
Installation projects often involve pipes, nuts, as well as rounded and edged materials in a variety of dimensions. Water pump pliers offer the optimal grip for all occasions. With a 9-step detent adjustment it offers maximum variability in the installation area, where it can be quickly and easily adjusted and locked at the push of a button. Crushing injuries are prevented thanks to the integrated clamping protection. Double guidance based on a box joint ensures the greatest stability of the pliers. At the same time, the slim design in the head and joint area provides reliable access to the work piece, even in confined areas. The handles of the pliers are covered in anti-slip plastic and offer users a strong grip, even in oily or wet work situations. The ergonomically shaped handles of the pliers also ensure comfortable, fatigue-proof work. In addition, slipping off the work piece is prevented by the self-clamping on pipes and nuts, thus enabling highly comfortable work. When in use, the high-quality specially hardened teeth guarantee a reliable secure grip with long-term durability. The robust water pump pliers are dirt resistant. The water pump pliers are manufactured as per the international IEC 60900 standard and thus approved for working on live parts up to 1,000 V AC.
DIN ISO 8976.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
38632
Overall length (mm)(mm) | 250 | Pipe diameter (inches) | 2" | ESD article | No |
---|---|---|---|---|---|
Overall length(Inch) | 10" | Spanner size | 50 | VDE article | Yes |
with battery | No |
This page is Water Pump Pliers, Professional Electric, with Push Button Adjustment, part number 38632.
You can find the detail information about specifications and dimensions on part number 38632.
Part Number |
---|
37450 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blister pack | Tool for electrics | Self service - packing |
---|---|---|---|---|---|---|---|---|
37.09 € | 5 | 7 Days | - | Yes | No |