Manufacturer part number: 39091
Brand: WIHA
Price: 29.35 €
Delivery time: 7 Days
Self service - packing: No
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
39091
Overall length (mm)(mm) | 250 | Pipe diameter (inches) | 1 1/2" | ESD article | No |
---|---|---|---|---|---|
Overall length(Inch) | 10" | Spanner size | 40 | with battery | No |
Tool for electrics | No |
This page is Water Pump Pliers, QuickFix Classic, Automatic, part number 39091.
You can find the detail information about specifications and dimensions on part number 39091.
Part Number |
---|
39094 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Self service - packing |
---|---|---|---|---|---|---|
30.72 € | 5 | 7 Days | Yes |