Replacement Cutter Head for Classic Bolt Cutter (39377)

Replacement Cutter Head for Classic Bolt Cutter 39377

Product Details:

Manufacturer part number: 39377

Brand: WIHA

Price: 24.56

Delivery time: 7 Days


Technical Data:

Overall length (mm): 600 mm

Cutting force: 7

Diameter, max.: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

39377

Part Number
39377
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm)
(mm)
Cutting force Diameter, max.
(mm)

24.56 €

1 7 Days 60078

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery No

This page is Replacement Cutter Head for Classic Bolt Cutter, part number 39377.
You can find the detail information about specifications and dimensions on part number 39377.

Variation of this product

Part Number
39375
39379
39381
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length (mm)
(mm)
Cutting force Diameter, max.
(mm)

26.75 €

1 7 Days 45066

49.47 €

1 7 Days 75089

57.75 €

1 7 Days 900911

Tech Support