Flashlight with LED, Laser and UV Light, Including 3 x AAA Batteries

Flashlight with LED, Laser and UV Light, Including 3 x AAA Batteries

Simplifies your work: Retaining clip and magnetic positioner on the lid allows you to keep hands free for other tasks.

Simplifies your work: Integrated laser makes it easier to fix position more precisely and project measurements for ceiling installations, for example. Perfect light positioning thanks to lamp head swivelling in an L shape.

Increases your efficiency: Very strong LED lamp – two light intensities to adjust to light conditions as required. Includes laser and UV light.

Increases your safety: Power-on time of 2 seconds prevents the laser being activated by accident.

Application: Laser to position drill holes on the ceiling. UV light suitable for technical inspections. Strong LED lamp with two lighting levels adjustable to the specific light conditions.

The multi-functional flashlight sheds light on things in three ways. A universal work tool, it features an integrated laser, UV light and LED light. The LED light function provides two lighting levels, which allow you to adjust the flashlight to specific light conditions, thus improving your field of vision. The practical retaining clip and the magnetic positioning mechanism free your hands for other tasks. Thanks to the integrated magnets, this flashlight can also be positioned as required in most electrical enclosures. The lamp head also swivels into a L-shape, enabling the user to point the light source in the direction required for the task at hand. The integrated laser makes it easier to fix positions more precisely and project measurements when installing lights on the ceiling, for example. A delayed switch-on interval of 2 seconds prevents the laser being activated accidentally. This flashlight is also eminently suitable for technical inspections thanks to its integrated UV light.

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41286

Part Number
41286
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.56 €

5 7 Days

Loading...

  1. 1

Basic information

VDE article No Blister pack Yes ESD article No
with battery Yes Number of cells 3 Battery voltage (V)(V) 1.5
Battery capacity (mAh)(mAh) 1250 Battery capacity (Ah)(Ah) 1.25 Battery weight (g)(g) 11.5
Batterie Gewicht Lithium (g) 2 g Total weight battery in product (g)(g) 34.5 Battery included in package? Yes
Watt/hour (w/h)(w/h) 1.875 Battery 3x AAA batteries Laser Class 2
LED min(lm) 100 LED max(lm) 310 LED (min - max) 100 - 310 lm
UV min(Nanometer) 390 UV max(Nanometer) 400 UV (min - max) 390 - 400 nm

This page is Flashlight with LED, Laser and UV Light, Including 3 x AAA Batteries, part number 41286.
You can find the detail information about specifications and dimensions on part number 41286.

Tech Support