Manufacturer part number: 39376
Brand: WIHA
Price: 62.49 €
Delivery time: 7 Days
Overall length (mm): 600 mm
Overall length (inches): 24"
Cutting force: 7
Hardened spring steel: 8 mm
Diameter, max.: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
39376
Part Number
|
---|
39376 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) (mm) | Overall length (inches) | Cutting force | Hardened spring steel (mm) | Diameter, max. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
62.49 € | 1 | 7 Days | 600 | 24" | 7 | 8 | 8 |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
This page is Classic Bolt Cutter, part number 39376.
You can find the detail information about specifications and dimensions on part number 39376.
Configure
Basic Attributes
Type
Overall length (mm)(mm)
Overall length (inches)
Cutting force
Hardened spring steel(mm)
Diameter, max.(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
39374 |
39378 |
39380 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) (mm) | Overall length (inches) | Cutting force | Hardened spring steel (mm) | Diameter, max. (mm) |
---|---|---|---|---|---|---|---|---|---|---|
48.99 € | 1 | 7 Days | 450 | 18" | 6 | 6 | 6 | |||
77.91 € | 1 | 7 Days | 750 | 30" | 8 | 9 | 9 | |||
94.99 € | 1 | 7 Days | 900 | 36" | 9 | 11 | 11 |