Analogue Callipers dialMax, Reading 0.1mm

Analogue Callipers dialMax, Reading 0.1mm

Application: For outside, inside and depth measurements.

Display: Dial, diameter 35 mm.

Extra: Impact resistant dial can be recalibrated to zero.

Material: Non-metallic high-tech material with 50% fibre-glass content.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27082

Part Number
27082
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.80 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No Measurement capacity (inches) 6" Measurement capacity(mm) 150
with battery No Self service - packing No Tool for electrics No

This page is Analogue Callipers dialMax, Reading 0.1mm, part number 27082.
You can find the detail information about specifications and dimensions on part number 27082.

Tech Support