Measuring Tape 5m, with Belt Clip (Part Numbers)

Measuring Tape 5m, with Belt Clip

Meets your requirements: The auto-lock system keeps the measuring tape firmly fixed in every position.

Simplifies your work: Measurement comfort thanks to the ergonomic shape and anti-slip material.

Makes handling easier: A strong magnet at the end of the hook guarantees adhesion to all metal surfaces.

Saves time: Quick and easy reading of the measurement value thanks to a robust, high-contrast steel measuring tape.

Dimensions: 5m x 19mm

Application: For measuring and marking distances.

Material: Steel measuring tape

Precision has the highest priority at every construction site. Unfortunately, measurement equipment requires plenty of storage space and often has an unwieldy design. With its integrated belt clip, the measuring tape from Wiha can be attached to any work pants, making it ready to grab and use at any time. In addition, it is distinguished by an auto lock system. This keeps the measuring tape permanently fixed in position and can be pulled back gently and in a controlled manner using the thumb lock button thanks to the internal high-performance spring. In addition, its ergonomic shape and anti-slip shield ensure high measurement comfort at the construction site and guarantee that the measuring tape does not slip out of your hand accidentally. Thanks to a powerful magnet at the end of the hook, the measuring tape from Wiha adheres to all metal surfaces and facilitates your work without further assistance. The yellow colored steel measuring tape allows easy reading of the measurements, also in poorly illuminated work situations.

Accuracy class II 2014/32/EU Art. 17 (CE/MID)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33251

Part Number
33251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.16 €

1 7 Days

Loading...

  1. 1

Basic information

Length(m) 5 Tape Width(mm) 19 VDE article No
ESD article No with battery No Height(mm) 80
Tool for electrics No Self service - packing No

This page is Measuring Tape 5m, with Belt Clip, part number 33251.
You can find the detail information about specifications and dimensions on part number 33251.

Tech Support