Socket Tester 230 V AC, CAT II (Part Numbers)

Socket Tester 230 V AC, CAT II

Makes handling easier: Schuko socket with a flexible cable for easier access.

Simplifies your work: Easy error detection via LED display.

Dimensions: 9.0 x 7.5 cm

Application: For testing and error recognition of Schuko sockets, cable drums, and extension cables.

Standards: CAT II 300V

Was the socket connected correctly? The socket tester from Wiha allows easy testing of Schuko sockets for correct wiring. Errors are clearly indicated by an LED display and allocated to the error source. Thanks to a flexible cable on the Schuko socket, the socket tester from Wiha can also be used in cramped work situations and allows easy reading of the measurement results at all times. In line with the measurement category CAT II up to 300 V, the socket tester from Wiha offers maximum security when working on electrical circuits.

EN 61010-1 (DIN VDE 0411-1), IP40, CE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45220

Part Number
45220
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.44 €

1 5 Days

Loading...

  1. 1

Basic information

with battery No Overall length(mm) 93 Width(mm) 75
Height(mm) 31 Measuring category CAT II 300V Protection class IP 40
Operating temperature -10°C - 50°C Contamination level 2 Frequency(MHz) 50
Overvoltage protection 300V Storage temperature -10°C - 50°C Max. tolerated voltage 5V
Rated voltage 230 Self service - packing No

This page is Socket Tester 230 V AC, CAT II, part number 45220.
You can find the detail information about specifications and dimensions on part number 45220.

Tech Support