Double Ring Ratchet Wrench, 4in1, Switchable (Part Numbers)

Double Ring Ratchet Wrench, 4in1, Switchable

Increases your efficiency: Fastening without interruption thanks to a finely toothed ring ratchet.

Increases your flexibility: Variably adjustable right or left rotation through switching lever.

Increases your efficiency: Improved accessibility in confined spaces thanks to 15° jaw positioning and double hex ring ratchet.

Application: For installation and mounting work.

Application: Eminently suitable for working in confined spaces.

Opening tightly fastened screws requires great force. With the leverage action from the Wiha double-ring ratchet wrench, the user can easily open or tighten any fastening. Thanks to the four different widths across flats, the user is equipped for screw profiles 10/13/17/19 mm with only one tool. This reduces the weight of the craftsman's equipment and creates space in the toolbox for more equipment. When working with the 4 in 1 double-ring ratchet wrench, the user benefits from the double hex design and the fine toothing with 72 teeth, offering a short return angle of 5° and highest comfort when working in confined spaces. The integrated switching lever allows effortless changeover between right and left rotation. Moreover, the double hex geometry enables clean positioning on the work piece and thus reduces the risk of slipping. By simply turning around its own axis, it can be switched between the different widths across flats. Made of high quality chrome vanadium steel, the switchable double-ring ratchet wrench is distinguished by its longevity and robustness, not the least thanks to its corrosion-resistant and easy to clean surface.

Based on DIN 3124

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45421

Part Number
45421
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.52 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 225 VDE article No ESD article No
Colour silver Surface matt chromated Width B(mm) 35
Thickness 1(mm) 15 Feature A Ring ratchet switchable Spanner size 1 A(mm) 10
Spanner size 1 B(mm) 17 Width A(mm) 28 Thickness 2(mm) 18
Spanner size 2 A(mm) 13 Spanner size 2 B(mm) 19 Tool for electrics No
Self service - packing Yes

This page is Double Ring Ratchet Wrench, 4in1, Switchable, part number 45421.
You can find the detail information about specifications and dimensions on part number 45421.

Tech Support