Ratchet Wrench for Nut Drivers, Switchable

Ratchet Wrench for Nut Drivers, Switchable

Increases your efficiency: Fastening without interruption thanks to a finely toothed ratchet wrench.

Increases your flexibility: Adjustable right or left rotation through switching lever.

Application: For installation and mounting work.

Opening tightly fastened screws requires great force. With the ratchet wrench from Wiha the user can easily open or tighten any fastening. The ratchet wrench combined with the various Wiha nut drivers offers the required flexibility for working. When working with the ratchet wrench, the user benefits from the fine toothing with 72 teeth, offering a short return angle and thus greatest comfort when working in confined spaces. The right or left rotation can be variably adjusted by the integrated switching lever. Made of high quality chrome vanadium steel, the nut driver is distinguished by its longevity and robustness, not the least thanks to its corrosion-resistant and easy to clean surface.

Based on DIN 3122

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44666

Part Number
44666
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.26 €

1 7 Days

Loading...

  1. 1

Basic information

Overall length(mm) 128 Blister pack No VDE article No
ESD article No Colour silver Surface matt chromated
Width(mm) 24 Height(mm) 24 Square 1 (Inch) 1/4"

This page is Ratchet Wrench for Nut Drivers, Switchable, part number 44666.
You can find the detail information about specifications and dimensions on part number 44666.

Tech Support