Ratchet Wrench Set Insulated 1/2”, 21 Pieces in Case

Ratchet Wrench Set Insulated 1/2”, 21 Pieces in Case

Increases your efficiency: Various usage options for all fastening procedures and application areas.

Increases your flexibility: Adjustable right or left rotation through switching lever.

Protects your material: Fully insulated tool reduces the risk of short circuits.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Improved access: Deep-set screws can be reached easily.

Supplementary information: Manufactured acc. to IEC 60900.

Content:

  • 1x T-handle insulated for nut driver (43063)
  • 1x Ratchet wrench insulated for nut drivers Switchable 250 mm (43053)
  • 1x Insulated extension 1/2" for nut driver inserts, insulated 125 mm (43055)
  • 1x Insulated extension 1/2" for nut driver inserts, insulated 250 mm (43056)
  • 1x Insulated nut driver insert 1/2" hexagon head 10.0 mm (43077)
  • 1x Insulated nut driver insert 1/2" hexagon head 11.0 mm (43078)
  • 1x Insulated nut driver insert 1/2" hexagon head 12.0 mm (43079)
  • 1x Insulated nut driver insert 1/2" hexagon head 13.0 mm (43080)
  • 1x Insulated nut driver insert 1/2" hexagon head 14.0 mm (43081)
  • 1x Insulated nut driver insert 1/2" hexagon head 17.0 mm (43082)
  • 1x Insulated nut driver insert 1/2" hexagon head 19.0 mm (43083)
  • 1x Insulated nut driver insert 1/2" hexagon head 22.0 mm (43084)
  • 1x Insulated nut driver insert 1/2" hexagon head 24.0 mm (43085)
  • 1x Insulated nut driver insert 1/2" hexagon head 27.0 mm (43086)
  • 1x Insulated nut driver insert 1/2" hexagon head 32.0 mm (43087)
  • 1x Insulated nut driver insert 1/2" hexagon head (43100)
  • 1x Insulated nut driver insert 1/2" hexagon head (43101)
  • 1x Insulated nut driver insert 1/2" hexagon head (43102)
  • 1x Insulated nut driver insert 1/2" hexagon head (43103)
  • 1x Insulated nut driver insert 1/2" hexagon head (43104)
  • 1x case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43024

Part Number
43024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

443.52 €

1 5 Days

Loading...

  1. 1

Basic information

Weight(g) 4220 Blister pack No VDE article Yes
ESD article No with battery No

This page is Ratchet Wrench Set Insulated 1/2”, 21 Pieces in Case, part number 43024.
You can find the detail information about specifications and dimensions on part number 43024.

Tech Support