Ratchet Wrench Set Insulated 1/4”, 21 Pieces in Case

Ratchet Wrench Set Insulated 1/4”, 21 Pieces in Case

Increases your efficiency: Various usage options for all fastening procedures and application areas.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your flexibility: Adjustable right or left rotation through switching lever.

Protects your material: Fully insulated tool reduces the risk of short circuits.

Dimensions: 305 x 258 x 75 mm

Application: Safe installation of terminals and sleeves, conductor connections and fastening of conductor lines. For working on live parts up to 1,000 V AC.

Safety is top priority when users are working on live parts. With the insulated tool set including ratchet wrench, extensions and nut driver, electricians and electrical specialists are ideally equipped for work on electrical systems. The included ratchet wrench with integrated switching lever allows effortless switching between right and left rotation. The nut driver and extensions are mechanically locked. The change is initiated by pressing the activation button once. To enable users to react to different situations, two extensions are also included in the set. This enables even deep-set screws to be reached effortlessly. The selection of nut driver inserts with internal and external hexagon head screws offers the user the required degree of flexibility when working. The ratchet wrench, nut driver and extensions are organized and neatly stored in a practical and sturdy case. Each tool in the set is subject to an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

Manufactured acc. to IEC 60900.

Content:

  • 1x Ratchet wrench insulated for nut drivers 1/4" switchable 145 mm (43054)
  • 1x 1/4" for nut driver inserts, insulated 75 mm (43059)
  • 1x 1/4" for nut driver inserts, insulated 150 mm (43060)
  • 1x Insulated nut driver insert 1/4" hexagon head 4.0 mm (43088)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.0 mm (43089)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.5 mm (43090)
  • 1x Insulated nut driver insert 1/4" hexagon head 6.0 mm (43091)
  • 1x Insulated nut driver insert 1/4" hexagon head 7.0 mm (43092)
  • 1x Insulated nut driver insert 1/4" hexagon head 8.0 mm (43093)
  • 1x Insulated nut driver insert 1/4" hexagon head 9.0 mm (43094)
  • 1x Insulated nut driver insert 1/4" hexagon head 10.0 mm (43095)
  • 1x Insulated nut driver insert 1/4" hexagon head 11.0 mm (43096)
  • 1x Insulated nut driver insert 1/4" hexagon head 12.0 mm (43097)
  • 1x Insulated nut driver insert 1/4" hexagon head 13.0 mm (43098)
  • 1x Insulated nut driver insert 1/4" hexagon head 14.0 mm (43099)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43109)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43110)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43111)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43112)
  • 1x Insulated nut driver insert 1/4" internal hexagon (43113)
  • 1x case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43025

Part Number
43025
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

356.67 €

1 7 Days

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

This page is Ratchet Wrench Set Insulated 1/4”, 21 Pieces in Case, part number 43025.
You can find the detail information about specifications and dimensions on part number 43025.

Tech Support