Ratchet Wrench Set Insulated 3/8”, 21 Pieces in Case

Ratchet Wrench Set Insulated 3/8”, 21 Pieces in Case

Increases your efficiency: Various usage options for all fastening procedures and application areas.

Increases your flexibility: Adjustable right or left rotation through switching lever.

Protects your material: Fully insulated tool reduces the risk of short circuits.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Improved access: Deep-set screws can be reached easily.

DIN EN IEC 60900

Content:

  • 1x T-handle insulated for nut driver (43062)
  • 1x Ratchet wrench insulated for nut drivers 3/8" switchable 200 mm (43052)
  • 1x Insulated extension 3/8" for nut driver inserts, insulated 125 mm (43057)
  • 1x Insulated extension 3/8" for nut driver inserts, insulated 250 mm (43058)
  • 1x Insulated nut driver insert 3/8" hexagon head 8.0 mm (43065)
  • 1x Insulated nut driver insert 3/8" hexagon head 10.0 mm (43066)
  • 1x Insulated nut driver insert 3/8" hexagon head 11.0 mm (43067)
  • 1x Insulated nut driver insert 3/8" hexagon head 12.0 mm (43068)
  • 1x Insulated nut driver insert 3/8" hexagon head 13.0 mm (43069)
  • 1x Insulated nut driver insert 3/8" hexagon head 14.0 mm (43070)
  • 1x Insulated nut driver insert 3/8" hexagon head 16.0 mm (43071)
  • 1x Insulated nut driver insert 3/8" hexagon head 17.0 mm (43072)
  • 1x Insulated nut driver insert 3/8" hexagon head 18.0 mm (43073)
  • 1x Insulated nut driver insert 3/8" hexagon head 19.0 mm (43074)
  • 1x Insulated nut driver insert 3/8" hexagon head 21.0 mm (43075)
  • 1x Insulated nut driver insert 3/8" hexagon head 22.0 mm (43076)
  • 1x Insulated nut driver insert 3/8" hexagon head (43105)
  • 1x Insulated nut driver insert 3/8" hexagon head (43106)
  • 1x Insulated nut driver insert 3/8" hexagon head (43107)
  • 1x Insulated nut driver insert 3/8" hexagon head (43108)
  • 1x case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43023

Part Number
43023
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

714.52 €

1 Quote

Loading...

  1. 1

Basic information

Weight(g) 2780 Blister pack No VDE article Yes
ESD article No with battery No

This page is Ratchet Wrench Set Insulated 3/8”, 21 Pieces in Case, part number 43023.
You can find the detail information about specifications and dimensions on part number 43023.

Tech Support