Increases your efficiency: Fastening without interruption thanks to a finely toothed ring ratchet.
Increases your flexibility: Variably adjustable right or left rotation through switching lever.
Increases your efficiency: Improved accessibility in confined spaces thanks to 15° jaw positioning and double hex ring ratchet.
Application: For installation and mounting work.
Eminently suitable for working in confined spaces.
Opening tightly fastened screws requires great force. With the leverage action from the Wiha ring ratchet open-end spanners, the user can easily open any fastening. The jaw end is also excellently suited for tightening screws and nuts. With 15° jaw positioning, the jaw end is perfect for working in confined spaces. Similarly, when working with the ring ratchet, the user benefits from the fine toothing with 72 teeth, offering a short return angle and highest comfort when working in confined spaces due to the double hex design. The right or left rotation can be variably adjusted by the integrated switching lever. Made of high quality chrome vanadium steel, the ring ratchet open-end spanners are distinguished by their longevity and robustness, not the least thanks to their corrosion-resistant and easy to clean surface.
Based on DIN 3113
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44789
Part Number
|
---|
44789 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (mm) | Colour | Width B (mm) | Thickness 1 (mm) | Spanner size 1 A (mm) | Spanner size 1 B (mm) | Width A (mm) | Combination wrench width | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
33.94 € | 1 | 7 Days | 199 | black | 29 | 6.4 | 15 | 15 | 31.7 | 15 |
Loading...
Blister pack | No | VDE article | No | ESD article | No |
---|---|---|---|---|---|
Surface | matt chromated | Feature A | Open-end wrench |
This page is Ring Ratchet Open-Ended Spanner, Switchable, part number 44789.
You can find the detail information about specifications and dimensions on part number 44789.
Configure
Basic Attributes
Type
Overall length(mm)
Colour
Width B(mm)
Thickness 1(mm)
Spanner size 1 A(mm)
Spanner size 1 B(mm)
Width A(mm)
Combination wrench width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
44641 |
44642 |
44644 |
44645 |
44646 |
44647 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) | Colour | Width B (mm) | Thickness 1 (mm) | Spanner size 1 A (mm) | Spanner size 1 B (mm) | Width A (mm) | Combination wrench width |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23.50 € | 1 | 7 Days | 139.5 | silver | 17.8 | 4.1 | 8 | 8 | 17.2 | 8 | ||
24.47 € | 1 | 7 Days | 149 | silver | 18.3 | 4.3 | 9 | 9 | 19.4 | 9 | ||
26.11 € | 1 | 7 Days | 158.5 | silver | 22.2 | 4.7 | 10 | 10 | 21.9 | 10 | ||
27.74 € | 1 | 7 Days | 165 | silver | 23 | 5.1 | 11 | 11 | 23.7 | 11 | ||
28.40 € | 1 | 7 Days | 171 | black | 25.9 | 5.4 | 12 | 12 | 26.7 | 12 | ||
29.70 € | 1 | 7 Days | 177.5 | silver | 25.9 | 5.7 | 13 | 13 | 27.4 | 13 |