Multitool Mini PocketStar, Slotted, Phillips Internal Hexagon, 8 Pieces in Blister Pack

Multitool Mini PocketStar, Slotted, Phillips Internal Hexagon, 8 Pieces in Blister Pack

Click on this image to zoom in.

Click on this image to zoom in.

Application: Particularly suitable for use with the smallest screws, e.g. when tightening screws or for the accurate setting of sensors.

Application: Practical fold out holder for mini keys so they no longer get lost.

Application: Chrome-vanadium steel, through hardened, electro-plated.

Extra: Hanging loop with matching snap-hook.

Extra: Robust casing with eject button for simple and easy key selection.

Handle: Ergonomic, reinforced fibreglass housing, 55 mm long.

Blade: Chrome-vanadium steel, through hardened, electro-plated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27936

Part Number
27936
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.41 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing Yes

This page is Multitool Mini PocketStar, Slotted, Phillips Internal Hexagon, 8 Pieces in Blister Pack, part number 27936.
You can find the detail information about specifications and dimensions on part number 27936.

Tech Support