L-Key Set in Compact Holder, Hexagonal Ball End, Matt Chrome-Plated, 9 Pieces

L-Key Set in Compact Holder, Hexagonal Ball End, Matt Chrome-Plated, 9 Pieces

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Lowers your costs: Highly durable thanks to high-quality, chrome-plated L-key surface to prevent corrosion.

Saves space: All standard keys organised in a compact, space-saving design.

Application: Especially for screws that are difficult to access.

Extra: The ball end enables the user to work at angles up to 25°.

Extra: Thanks to its compact dimensions, this holder fits easily into every ruler pocket.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Based on ISO 2936L.

Content:

  • 1x L-keys Hexagonal ball end matt chrome-plated 1.5 mm (01392)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.0 mm (01393)
  • 1x L-keys Hexagonal ball end matt chrome-plated 2.5 mm (01395)
  • 1x L-keys Hexagonal ball end matt chrome-plated 3.0 mm (01396)
  • 1x L-keys Hexagonal ball end matt chrome-plated 4.0 mm (01398)
  • 1x L-keys Hexagonal ball end matt chrome-plated 5.0 mm (01400)
  • 1x L-keys Hexagonal ball end matt chrome-plated 6.0 mm (01402)
  • 1x L-keys Hexagonal ball end matt chrome-plated 8.0 mm (01404)
  • 1x L-keys Hexagonal ball end matt chrome-plated 10.0 mm (01406)
  • 1x Compact holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01418

Part Number
01418
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.33 €

5 3 Days

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery No Tool for electrics No Self service - packing No

This page is L-Key Set in Compact Holder, Hexagonal Ball End, Matt Chrome-Plated, 9 Pieces, part number 01418.
You can find the detail information about specifications and dimensions on part number 01418.

Tech Support