L-Key with T-Handle, Hexagon, MagicRing®, Brilliant Nickel-Plated (21960)

L-Key with T-Handle, Hexagon, MagicRing®, Brilliant Nickel-Plated 21960

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 21960

Brand: WIHA

Price: 8.59

Delivery time: 3 Days


Technical Data:

Overall length: 232 mm

Handle diameter: 32 mm

Handle width (T-handle): 100 mm

Internal hexagon: 8 mm

Length T-handle blade: 200


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21960

Part Number
21960
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Handle diameter
(mm)
Handle width (T-handle)
(mm)
Internal hexagon
(mm)
Length T-handle blade

8.59 €

10 3 Days 232321008200

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is L-Key with T-Handle, Hexagon, MagicRing®, Brilliant Nickel-Plated, part number 21960.
You can find the detail information about specifications and dimensions on part number 21960.

Variation of this product

Part Number
21962
22168
22170
22172
22174
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Handle diameter
(mm)
Handle width (T-handle)
(mm)
Internal hexagon
(mm)
Length T-handle blade

12.96 €

40 3 Days 2383812010200

4.63 €

10 3 Days 12626803100

5.32 €

10 3 Days 17626804150

5.79 €

10 3 Days 182321005150

6.24 €

10 3 Days 182321006150

Tech Support