L-Key with T-Handle Set ComfortGrip, Hexagon with Side Drive, Matt Chrome-Plated, 6 Pieces

L-Key with T-Handle Set ComfortGrip, Hexagon with Side Drive, Matt Chrome-Plated, 6 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Effortless and comfortable transmission of high torques thanks to T-handle with ComfortGrip.

Increases your efficiency: Integrated side drive for effortless fastening and unfastening of rusted or stubborn screws.

Lowers your costs: Highly durable thanks to high-quality, chrome-plated L-key surface to prevent corrosion.

Application: Allows user to apply high torques without tiring and undo and fasten rusted, glued or tightly fastened screws easily.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

The Wiha Comfort grip T-handle L-key with side drive is the tool to use when you need to apply high torques comfortably. Thanks to its ergonomic handle design with integrated soft zones, the T-handle is perfectly sized in the hand. Fewer pressure surfaces and less stress on muscles makes working with this tool a pleasure. Thanks to the one-piece blade, the integrated side drive is able to withstand maximum stress loads and enables users to undo and tighten screwed connections which have rusted, become stuck or fastened really tightly. The free hand resting on the handle ensures added stability, preventing the blade from slipping out of the screw head suddenly and thus protecting the screw and blade from damage.

Content:

  • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 2.5 mm (45432)
  • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 3.0 mm (45433)
  • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 4.0 mm (45434)
  • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 5.0 mm (45435)
  • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 6.0 mm (45437)
  • 1x L-key with T-handle ComfortGrip Hex with side drive, matt chrome-plated 8.0 mm (45438)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45620

Part Number
45620
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.21 €

1 5 Days

Loading...

  1. 1

This page is L-Key with T-Handle Set ComfortGrip, Hexagon with Side Drive, Matt Chrome-Plated, 6 Pieces, part number 45620.
You can find the detail information about specifications and dimensions on part number 45620.

Tech Support