L-Key with T-Handle Set, Short TORX® in Work Bench Stand, 8 Pieces, Matt Chrome-Plated (Part Numbers)

L-Key with T-Handle Set, Short TORX® in Work Bench Stand, 8 Pieces, Matt Chrome-Plated

Click on this image to zoom in.

Click on this image to zoom in.

Application: For high torque transfer with minimal effort.

Extra: Tip diagrams printed to scale.

Extra: ChromTop® blade tip for the highest accuracy.

Extra: Robust metal workbench holder to place on workbench or wall-mount.

Handle: Wiha Classic T-handle.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

Content:

  • 1x L-key with T-handle TORX® matt chrome-plated T10 (01329)
  • 1x L-key with T-handle TORX® matt chrome-plated T15 (01330)
  • 1x L-key with T-handle TORX® matt chrome-plated T20 (01332)
  • 1x L-key with T-handle TORX® matt chrome-plated T25 (01334)
  • 1x L-key with T-handle TORX® matt chrome-plated T30 (01338)
  • 1x L-key with T-handle TORX® matt chrome-plated T40 (01341)
  • 1x L-key with T-handle TORX® matt chrome-plated T50 (01345)
  • 1x Workbench stand

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01348

Part Number
01348
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.13 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is L-Key with T-Handle Set, Short TORX® in Work Bench Stand, 8 Pieces, Matt Chrome-Plated, part number 01348.
You can find the detail information about specifications and dimensions on part number 01348.

Tech Support