Application: Specially for hard-to-reach screws and confined spaces.
Extra: Increase in the hand working space of over 30% and thus a reduction of risk of injury to the knuckles and fingertips thanks to 95° bend of the L-key. Improved access through a reduction of the L-key head height of up to 15%.
Extra: The ball end enables the user to work at angles up to 25°.
Handle: Based on ISO 2936L.
Blade: Chrome-vanadium steel, through hardened, chrome-plated.
For applications in mechanics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
35482 |
35483 |
35484 |
35485 |
35486 |
35487 |
35488 |
35489 |
35490 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal hexagon (mm) | Overall length (mm) | Length Pin closing blade (short) | |
---|---|---|---|---|---|---|---|---|
1.77 € | 10 | 5 Days | 1.5 | 91 | 5.5 | |||
1.77 € | 10 | 5 Days | 2 | 101 | 9 | |||
1.85 € | 10 | 5 Days | 2.5 | 113 | 9.5 | |||
2.59 € | 10 | 5 Days | 3 | 128 | 11 | |||
2.59 € | 10 | 5 Days | 4 | 142 | 13 | |||
3.01 € | 10 | 5 Days | 5 | 163 | 15 | |||
3.71 € | 10 | 5 Days | 6 | 184 | 18 | |||
6.49 € | 10 | 5 Days | 8 | 206 | 22 | |||
8.24 € | 5 | 5 Days | 10 | 231 | 28 |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
Configure