Manufacturer part number: 03871
Brand: WIHA
Price: 1.67 €
Delivery time: 7 Days
Internal hexagon: 4 mm
Overall length: 142 mm
Length Pin closing blade (short): 29
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03871
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
This page is L-Key, Hexagonal Ball End, Black Oxidized, part number 03871.
You can find the detail information about specifications and dimensions on part number 03871.
Configure
Basic Attributes
Type
Internal hexagon(mm)
Overall length(mm)
Length Pin closing blade (short)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03868 |
03869 |
03870 |
03872 |
03873 |
03874 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal hexagon (mm) | Overall length (mm) | Length Pin closing blade (short) |
---|---|---|---|---|---|---|---|---|
1.15 € | 10 | 7 Days | 2 | 101 | 18 | |||
1.21 € | 10 | 7 Days | 2.5 | 113 | 20 | |||
1.21 € | 10 | 7 Days | 3 | 128 | 23 | |||
1.87 € | 10 | 7 Days | 5 | 163 | 33 | |||
2.39 € | 10 | 7 Days | 6 | 184 | 38 | |||
4.03 € | 10 | 7 Days | 8 | 206 | 44 |