L-Key, Hexagonal Ball End, Matt Chrome-Plated

L-Key, Hexagonal Ball End, Matt Chrome-Plated

Application: Especially for screws that are difficult to access.

Extra: The ball end enables the user to work at angles up to 25°.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

For applications in mechanics

Based on ISO 2936L.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01392
01393
01395
01396
01398
01400
01402
01404
01406
01408
07922
36452
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Internal hexagon
(mm)
Length Pin closing blade (short)

1.35 €

10 7 Days 911.515

1.35 €

10 7 Days 101218

1.38 €

10 7 Days 1132.520

1.46 €

10 7 Days 128323

1.91 €

10 7 Days 142429

2.40 €

10 5 Days 163533

3.03 €

10 5 Days 184638

4.88 €

10 7 Days 206844

6.20 €

5 7 Days 2311050

9.00 €

5 7 Days 2591257

4.64 €

5 3 Days 195739

5.75 €

5 7 Days 217947

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support