L-Key, Hexagonal Ball MagicRing® in Flourescent Color (41973)

L-Key, Hexagonal Ball MagicRing® in Flourescent Color 41973

Click on this image to zoom in.

Click on this image to zoom in.

  • L-Key, Hexagonal Ball MagicRing® in Flourescent Color 41973
  • L-Key, Hexagonal Ball MagicRing® in Flourescent Color 41973

Product Details:

Manufacturer part number: 41973

Brand: WIHA

Price: 4.43

Delivery time: 7 Days


Technical Data:

Internal hexagon: 3 mm

Overall length: 128 mm

Colour: orange

Length Pin closing blade (short): 23


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41973

Part Number
41973
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)
Overall length
(mm)
Colour Length Pin closing blade (short)

4.43 €

10 7 Days 3128orange23

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is L-Key, Hexagonal Ball MagicRing® in Flourescent Color, part number 41973.
You can find the detail information about specifications and dimensions on part number 41973.

Variation of this product

Part Number
41974
41975
41976
41977
41978
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal hexagon
(mm)
Overall length
(mm)
Colour Length Pin closing blade (short)

5.33 €

10 7 Days 4142purple29

5.75 €

10 7 Days 5163dark green33

6.97 €

10 7 Days 6184red38

11.21 €

10 7 Days 8206dark blue44

14.33 €

5 7 Days 10231anthracite50

Tech Support